SKU
106990004
Rating:
100% of 100
$7.90
-
+
An inductive wireless charging module suitable for any electronic projects Two coils – a transmitter coil and a receiver coil Space-saving design

This Wireless Charging Module is an inductive wireless charging module suitable for any electronic projects requiring 5V supply. It comes with two coils – a transmitter coil and a receiver coil. The transmitter coil needs to be connected to a 12V DC power supply. The receiver coil would provide 5V DC @ 600mA when transmitter is held close to it.


KEY FEATURES

- Stable power supply

- Insulation Coil

- Space-saving design


TECHNICAL SPECIFICATION

- Input Voltage: 12Vdc

- Input Voltage(limits): 13.5Vdc

- Output Voltage: 5Vdc

- Output Current(maximum): 600mA

- Transmitter Coil Inductance: 30uH

- Transmit-receive distance: 1-20mm

- Transmitter : 17*12*4mm

- Receiver: 24*10*3mm

- Coil Diameter: 38mm

- Coil Height: 2mm


DOCUMENTS

For technical support, please post your queries on our forum.


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 13g
Battery Exclude

Part List

Transmitter 1
Receiver

ECCN/HTS

HSCODE 8543909000
USHSCODE 8473102000
UPC 841454101628
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by