SKU
111020001
$4.90
-
+
Incremental encoder Grove Interface. 360 degree rotary

PRODUCT DETAILS



This module is an incremental rotary encoder. It encodes the rotation signal from the axis and output the signal by electronic pulse. The Grove – Encoder is one of the Grove series and has a standard Grove interface.

When you need to add a rotary knob to your project, for example a volume knob for a speaker, a selection panel or a digital input, this will be your first choice.


Note

It is able to generate another signal when it’s being pressed down. However due to the limitation of the number of Grove signal cable, the module is made without output of this signal.


Features

  • Incremental encoder

  • Grove Interface.

  • 360 degree rotary


Specification

  • Voltage: 4.5V~5.5V

  • Current: 10mA~30mA

  • Dimension: 20*20mm

  • Net Weight: 12g


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.



Technical details

Dimensions 130mm x90mm x22mm
Weight G.W 12g
Battery Exclude

Part List

Grove - Encoder 1

ECCN/HTS

HSCODE 8543709990
USHSCODE 9031909195
UPC 841454108436
ROHS 1

LEARN AND DOCUMENTS

Learn

This module is an incremental rotary encoder. It encodes the rotation signal from the axis and output the signal by electronic pulse. The Grove – Encoder is one of the Grove series and has a standard Grove interface. When you need to add a rotary knob to

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ