SKU
314150002
Rating:
80% of 100
$9.50
-
+
Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor

Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor. When water flows through the rotor, rotor rolls. Its speed changes with different rate of flow. The hall-effect sensor outputs the corresponding pulse signal. This one is suitable to detect flow in water dispenser or coffee machine.

We have a comprehensive line of water flow sensors in different diameters. Check them out to find the one that meets your need most.

Features

  • Compact, Easy to Install

  • High Sealing Performance

  • High Quality Hall Effect Sensor

  • RoHS Compliant

Documentations

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 31g
Battery Exclude
Mini. Wokring Voltage 4.5V (DC)
Max. Working Current 15mA @ 5V DC
Working Voltage 5V ~ 24V (DC)
Flow Rate Range 0.3 ~ 6L/min
Load Capacity ≤ 10mA (DC 5V)
Operating Temperature ≤ 80℃
Liquid Temperature ≤ 120℃
Operating Humidity 35% ~ 90%RH
Water Pressure ≤ 0.8MPa
Storage Temperature -25 ~ +80℃
Storage Humidity 25% ~ 95%RH
Thread size M11*1.25

Part List

M11*1.25 Water Flow Sensor 1

ECCN/HTS

HSCODE 9026100000
USHSCODE 9026102040
UPC 841454116127
ROHS 1

M11*1.25 Water Flow Sensor

Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor. When water flows through the rotor, rotor rolls. Its speed changes with different rate of flow. The hall-effect sensor outputs the corresponding pulse Signal.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.