SKU
102990883
Rating:
80% of 100
$99.00
-
+
respeaker, respeaker v2, respeaker v2.0, respeaker core v2, respeaker core v2.0, echo, smart echo, Alexa, mic array

The ReSpeaker Core v2.0 allows developers create powerful and impactful voice and sound interfaces. Suitable to use as a base for smart assistance as well as responding to environmental sounds, the ReSpeaker Core v2.0 was designed with the idea that developers deserve to have many options available to them.

We received much feedback from ReSpeaker Core v1 users and have added many requested features. Different from the original board this SBC is running Debian* with an onboard microphone array and software based voice enhancement algorithms.


The Debian and Android is supported now, for more detail please check our wiki.





A High Performance Platform




The ReSpeaker Core v2.0 is powered by the Axol Core module, featuring the Rockchip RK3229 Quad-Core Cortex-A7 with a Mali 400MP GPU, 1GB of DDR3 RAM, and a PMU. The core runs the Debian OS. This provides developers with much more flexibility and resources to create their projects.

Around the core are peripherals including a Kingston 4GB eMMC to enable the OS to run onboard, a WiFi/BLE module, USB, Grove, and HDMI connectors, the on board 6-mic array, LED ring, and more.


An Onboard 6-Mic Array with Professional Voice Enhancement Algorithms


New in our ReSpeaker product line is a software based approach to voice enhancement. The more powerful Axol Core allows the Core v2.0 to process the audio received through the 6 far field microphones in real-time. The ReSpeaker Core v2.0 supports Noise Suppression (NS), Keyword Wakeup, Direction of Arrival (DoA), Beam-forming (BF), Acoustic Echo Cancellation (AEC). Our BF and AEC algorithms are provided by Alango, a professional audio DSP company used in the automotive industry.


An Open Software Ecosystem


We recognize that each project has different requirements and goals. As such we have worked to provide as much flexibility to developers as possible. Our quad-core solution allows us to run numerous software solutions. From the selection of algorithms, NLP services, smart assistants, operating systems, and more, we wish to support our users. If you have suggestions on what services you would like to see us officially support let us know on our forums, or if you enjoy the work yourself, submit a merge request to our github.


Audio and Video Output*


Audio output is available via the 3.5mm audio jack (output only), as well as a JST two pin connector and Bluetooth. The ReSpeaker Core v2.0 supports video output through HDMI* enabling developers to create rich visual interfaces to pair with a voice interface.


*GPU not fully implemented on Debian: 1080p video playback will be available July 2018. Android 8.1 will support 4k video on release.


Customization


The ReSpeaker Core v2.0 is ready for customization. To allow quick customization we separated the core and peripherals. If a project required a custom mic array solution we are able to quickly design and manufacture to help scale. Contact us at iot@seeed.cc to learn more.




Features

  • Debian-Based Linux System

  • SDK for Speech Algorithms with Full Documents

  • C++ SDK and Python Wrapper

  • Speech Algorithms and Features

    • Keyword Spotting (Wake-Up)

    • BF (Beamforming)

    • DoA (Direction of Arrival)

    • NS (Noise Suppression)

    • AEC (Acoustic Echo Cancellation) and AGC (Automatic Gain Control)

  • All-in-One Solution with High Performance SoC

  • 8 Channel ADC for 6 Microphone Array and 2 Loopbacks (Hardware Loopback)


Applications

  • Smart Speaker

  • Intelligent Voice Assistant System

  • Voice Recorder

  • Voice Conferencing System

  • Meeting Communication Equipment

  • Voice Interacting Robot

  • Car Voice Assistant

  • Other Scenarios Utilizing Voice Interfaces


ReSpeaker Core v2.0 - Alexa Demo








Technical details

Dimensions 100mm x96mm x18mm
Weight G.W 180g
Battery Exclude
Tips: G.W means the weight including the case / and the N.W is the weight without case, just the weight of ReSpeaker Core v2.0
ARM Quad-Core Cortex-A7 Up to 1.5GHz / ARM Mail-400MP2 GPU
1GB RAM DDR3
Audio and Video
Microphone 8 Channel ADC for 6 Microphone Array and 2 Loopbacks
Headset Connect 3.5mm Audio Headset Connector
Speaker Connector JST 2.0 Output Connector for 8 Ohm Speakers
Video Output HDMI 2.0* (Driver not yet available)
Connectivity
Wifi 802.11 b/g/n
Bluetooth/BLE Bluetooth 4.0 and Low Energy Dual-Mode
Ethernet Ethernet Interface Onboard
Flash 4GB eMMC On-board
Others SD Card Slot
3 x USB Host/OTG
1 x USB Power
1 x Grove Socket, Support I2C and Digital Port
6 x GPIO
1 x Debug UART
12 x Programmable LEDs

Part List

ReSpeaker Core v2.0 1
Micro USB Cable 1

ECCN/HTS

HSCODE 8518900090
USHSCODE 90230000
UPC 841454120285
FCC 1
CE 1
ROHS 1

How to DIY A Gatling Gun-Style Voice-Controlled Wi-Fi Speaker

How to DIY A Gatling Gun-Style Voice-Controlled Wi-Fi Speaker

How to turn your traditional speaker into a Wifi speaker?

How to turn your traditional speaker into a Wifi speaker?

Smart Home

Smart Home by ReSpeaker Core v2.0 and Wio Link through IFTTT

Smart Front Desk

This smart system consists of ReSpeaker Core v2.0 and Linklt One. Visitor can talk with it and it will give a call to the person to be visited.

Wake Up Distance Test

In this demo, we've tested the wake-up distance of ReSpeaker Core v2.0. We use the Alexa with the hot word Snowboy. As you can see in the screen, the ''Alexa:status code 204" means wake up the Alexa successfully.

ReSpeaker Voice Reception System

The system includes a ReSpeaker Core v2.0 and speaker. Visitor can talk with it and it will drop a message to the person to be visited.

ReSpeaker Core v2.0

This is the wiki of ReSpeaker Core v2.0

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
    Nice

    Review by

    Posted on

  3.  
    Rating
    20%
    I should have know it better. As usual only half ready.
    Still no working debian image.
    Very unprofessional.

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    80%
     

    Review by

    Posted on

Product Faqs


Sort by