SKU
314030003
$4.90
-
+
This is a half-bridge load sensor, which is widely used in weight scales

notice.png


This is a half-bridge load sensor, which is widely used in weight scales. When the half-bridge is being stretched, it sends signal via the red signal wire. You can use multiple load sensors simultaneously to increase the capacity range.

Features

  • Sturdy material


  • Up to 50kg sensor range


  • parallel use to add additional capacity


Specifications

  • Dimension (mm): 28*28*8


  • Capacity (kg): 50


  • Comprehensive error (%F.S): 0.2


  • Output sensitivity (mv/v): 1.1±0.15


  • Nonlinearity (%F.S): 0.2


  • Repeatability (%F.S): 0.1


  • Hysteresis (%F.S): 0.2


  • Creep (%F.S/3min): 0.1


  • Zero Drift (%F.S/1min): 0.1


  • Temp. Effect on zero (%F.S/10°C): 0.2


  • Temp. Effect on Output (%F.S/10°C): ≤0.15


  • Zero Output (mv/V): ±0.3


  • Input Resistance (Ω): 1000±50


  • Output Resistance (Ω): 1000±50


  • Insulation Resistance (MΩ): ≤2000 (100VDC)


  • Excitation Voltage (V): 5~10


  • Operation Temp. Range (°C): -10~+50


  • Overload Capacity (%F.S): 150


  • Method of connecting wire : red= Sig + ; black= Exc –; blue= Exc +


Technical details

Dimensions 60mm x90mm x8mm
Weight G.W 16g
Battery Exclude

Part List

Load Sensor 1

ECCN/HTS

HSCODE 8423900010
USHSCODE 84239090
UPC 841454116202
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.