SKU
110990056
Rating:
100% of 100
$1.00
This is a clamp lock wire connector set of one 2-bit unit and one 3-bit unit
This is a clamp lock wire connector set of one 2-bit unit and one 3-bit unit. Either 2-bit or 3-bit unit has a dual clamp design, convenient for tool-free connection. The max withstanding voltage of the material is up to 380V. So you can use it on household grid projects.
Features
  • Tool-free connection
  • Safe & reliable
  • CE certificated
Specifications
  • Withstanding voltage & current: 10A/380V
  • Dimensions(per bit) : 20*7.5*8mm

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 6g
Battery Exclude

ECCN/HTS

HSCODE 8536700000
USHSCODE 8536698000
UPC 841454101659
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    handy for making temporary connections They work as expected

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.