SKU
311050003
$0.90
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue

This is a ubiquitous push button you can find on arcade games. It has vivid color and smooth touch feeling, a great component for game applications.

Features
  • Big size

  • Vivid color

  • Easy to press

  • Light weight

Specifications
  • Shell diameter: 33mm

  • Mounting hole diameter: 27.5mm

  • Button diameter: 22.5mm

  • Height: 43mm

Technical details

Dimensions 44mm x34mm x34mm
Weight G.W 16g
Battery Exclude

Part List

33mm Arcade Game Push Button - Green 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • 1
    Question by: admin on 2018-12-18 02:30:42

    Hi,there~What can I do for you?

    Answer by: admin on 2018-12-18 02:30:42