SKU
110990134
Rating:
100% of 100
$3.00
A clear laser-cut acrylic project case kit that fits DP4040 square PCBs (40mmx40mm)
A clear laser-cut acrylic project case kit that fits DP4040 square PCBs (40mmx40mm). Protect your project from electrical shorts and fingers, but keep it accessible for hacking and showing off. Sick of Beige basic case v1 is designed to be simple, cheap, and easy to assemble. The project PCB is sandwiched between two laser cut acrylic sheets, and the whole assembly is held together with aluminum screws and standoffs.

Sick of Beige PCB templates and clear enclosures make it super easy to design your project for a case. Drop a standard PCB footprint on your schematic, and then route on the board template. The board shape, size, limitations, and many connector placements are already taken care of. 

This case fits DP4040 (40mmx40mm PCB size) compatible PCBs.

Resources
If you encounter any problems when using this product, here is the forum from which you can get the technical support.

Technical details

Dimensions 90mm x70mm x10.3mm
Weight G.W 22g
Battery Exclude

ECCN/HTS

HSCODE
UPC 841454103134
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.