SKU
110990098
$3.00
A clear laser-cut acrylic project case kit that fits DP3030 square PCBs (30mmx30mm)

PRODUCT DETAILS

A clear laser-cut acrylic project case kit that fits DP3030 square PCBs (30mmx30mm). Protect your project from electrical shorts and fingers, but keep it accessible for hacking and showing off. Sick of Beige basic case v1 is designed to be simple, cheap, and easy to assemble. The project PCB is sandwiched between two laser cut acrylic sheets, and the whole assembly is held together with aluminum screws and standoffs.

Sick of Beige PCB templates and clear enclosures make it super easy to design your project for a case. Drop a standard PCB footprint on your schematic, and then route on the board template. The board shape, size, limitations, and many connector placements are already taken care of. 

This case fits DP3030 (30mmx30mm PCB size) compatible PCBs.

Resources
If you encounter any problems when using this product, here is the forum from which you can get the technical support.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 18g
Battery Exclude

ECCN/HTS

HSCODE 3926909090

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ