SKU
110990095
$3.00
A clear laser-cut acrylic project case kit that fits DP10080 PCBs (100mmx80mm)

PRODUCT DETAILS

A clear laser-cut acrylic project case kit that fits DP10080 PCBs (100mmx80mm). Protect your project from electrical shorts and fingers, but keep it accessible for hacking and showing off. Sick of Beige basic case v1 is designed to be simple, cheap, and easy to assemble. The project PCB is sandwiched between two laser cut acrylic sheets, and the whole assembly is held together with aluminum screws and standoffs.

Sick of Beige PCB templates and clear enclosures make it super easy to design your project for a case. Drop a standard PCB footprint on your schematic, and then route on the board template. The board shape, size, limitations, and many connector placements are already taken care of. 

This case fits DP10080 (100mmx80mm PCB size) compatible PCBs.

Resources
If you encounter any problems when using this product, here is the forum from which you can get the technical support.

Technical details

Dimensions 105mm x85mm x10.5mm
Weight G.W 66g
Battery Exclude

ECCN/HTS

HSCODE 3926909090
UPC 841454103202

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ