SKU
102110138
Rating:
100% of 100
$39.95

Raspberry Pi 3 Model B+ is the update version of Raspberry Pi 3 Model B, which features a 64-bit quad-core processor running at 1.4GHz, dual-band 2.4GHz and 5GHz wireless LAN, Bluetooth 4.2/BLE, besides it supports POE.

The Raspberry Pi 3 Model B+ is the latest product in the Raspberry Pi 3 range, boasting a 64-bit quad core processor running at 1.4GHz, dual-band 2.4GHz and 5GHz wireless LAN, Bluetooth 4.2/BLE, faster Ethernet, and PoE capability via a separate PoE HAT. 

The dual-band wireless LAN comes with modular compliance certification, allowing the board to be designed into end products with significantly reduced wireless LAN compliance testing, improving both cost and time to market. 

The Raspberry Pi 3 Model B+ maintains the same mechanical footprint as both the Raspberry Pi 2 Model B and the Raspberry Pi 3 Model B. 

 

Now the Raspberry Pi 4 has been released, the new Raspberry Pi 4 has 3 versions depending on the size of RAM, you can choose according to your needs: 

Technical details

Dimensions 120mm x75mm x34mm
Weight G.W 75g
Battery Exclude
Processor Broadcom BCM2837B0, Cortex-A53 64-bit SoC @ 1.4GHz
Memory 1GB LPDDR2 SDRAM
Connectivity 2.4GHz and 5GHz IEEE 802.11.b/g/n/ac wireless LAN, Bluetooth 4.2, BLE; Gigabit Ethernet over USB 2.0 (maximum throughput 300Mbps); 4 × USB 2.0 ports
Access Extended 40-pin GPIO header
Video & sound 1 × full size HDMI; MIPI DSI display port; MIPI CSI camera port; 4 pole stereo output and composite video port
Multimedia H.264, MPEG-4 decode (1080p30); H.264 encode(1080p30); OpenGL ES 1.1, 2.0 graphics
SD card support Micro SD format for loading operating system and data storage
Input power 5V/2.5A DC via micro USB connector; 5V DC via GPIO header; Power over Ethernet (PoE)–enabled (requires separate PoE HAT)
Environment Operating temperature, 0–50°C
Production lifetime The Raspberry Pi 3 Model B+ will remain in production until at least January 2023.

Part List

Raspberry PI 3 Model B Plus 1

ECCN/HTS

HSCODE 8471504090
USHSCODE 8473.30.1180
UPC 841454120292

Face Count and Display: Using Grove AI HAT and Pi

We used the Grove AI HAT for Edge Computing and Raspberry Pi to design the face counter.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    It gets hot as all pi model b+ but it arrived very soon and without any troubles. Perfectly packed and it's working great out of the box!

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by