SKU
110990045
Rating:
97% of 100
$4.99
-
+
This is a useful accessory for you when you need to connect female pins with male pins at some special occasions

This is a useful accessory for you when you need to connect female pins with male pins at some special occasions.


Features

  • Easy to plug

  • Appropriate length for jumping


Specifications

  • Quantity: 50

  • Length: 125mm

  • Color: Red, yellow, blue, white,black

  • Connectors type: Male and female

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 34g
Battery Exclude

Part List

S 1

ECCN/HTS

HSCODE 8544421900
UPC 841454113584
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    80%
    Useful product, but pins can break, so handle with care.

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.