SKU
110990075
$3.00
-
+
A clear laser-cut acrylic case kit for the Bus Blaster v3

PRODUCT DETAILS

A clear laser-cut acrylic case kit for the Bus Blaster v3. This case is designed to be simple, cheap, and easy to assemble. The Bus Blaster PCB is sandwiched between two laser-cut acrylic sheets, and the whole assembly is held together with aluminum screws and standoffs.

This is only compatible with Bus Blaster.V3 that uses a DP8049 standard PCB template.
DOES NOT WORK WITH CURRENT Bus Blaster V2 or V2.5!

Resources 
If you encounter any problems when using this product, here is the forum from which you can get the technical support.

Technical details

Dimensions 120mm x85mm x11mm
Weight G.W 37g
Battery Exclude

ECCN/HTS

HSCODE 3926909090
UPC 841454111252

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ