SKU
311050010
$3.50
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue

Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue.

This is a refined metal push button with polished stainless surface and silver as contact material. It takes screw terminals as connectors so that it’s easy to be assembled or removed on a project without soldering.

This button comes with 6 different colors: Glory Gold, Carbon Black, Dark Green, Crimson Red, Chocolate Brown, and Royal Blue.

Features

  • Shiny polished surface

  • Reusable screw terminals

  • Long life, 200,000+ push and bounce

Specifications

  • Diameter: 16mm

  • Degree of protection: IP67

  • Type: Momentary

  • Terminal type: screw terminal

  • Maximum voltage: 250V/AC

  • Contact resistance: 5MΩ(maximum)

  • Life: 200,000 cycles+

  • Operating temperature: -25°C - +65°C

Datasheet

Technical details

Dimensions 50mm x70mm x19mm
Weight G.W 9g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.