SKU
313080005
$4.50
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue

Who doesn’t like to have multiple options?  For easy-to-use products like EL wire and EL tape, we now have the USB Inverter as another great choice for power, in addition to our EL pocket inverter.  With the USB Inverter, you can harvest power from any USB interface to drive EL wire or tape within 5m.

Features
  • Driving ability:  <5m EL wire or tape
  • Size:  28 x 19 x 23mm
  • Overall length:  85cm
  • Input voltage:  5v DC
  • Output voltage:  230v AC (unloaded), 125v AC (loaded with 5m wire)

Technical details

Dimensions 80mm x120mm x19mm
Weight G.W 40g
Battery Exclude

ECCN/HTS

HSCODE 8504403090
USHSCODE 85045080
UPC 841454116332
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by