SKU
110990096
Rating:
80% of 100
$4.50
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue

PRODUCT DETAILS


PoE (Power over Ethernet) is a technology that allows electrical power to safely pass along the same Ethernet cable with data.  Using one cable, you can hookup Ethernet and power in one simple step.

This product comes in a pair.  Each has a female RJ45 on one side, and on the other side is a male RJ45 and a splitter jack or an injector plug.

Features
  • Based on the current Category 5 cable standard published by IEEE, it uses 4&5(+) and 7&8(-) as power pins, while 1&2 and 3&6 are data pins.
  • Size of the splitter jack and the injector pug:  5.5mm x 2.1mm
  • Length:  19cm
  • Network type:  10BASE-T, 100BASE-T
  • Operating temperature:  -40°C - 60°C
  • Operating voltage:  3 – 57v
Application Ideas
  • Ethernet based monitoring systems
  • Ethernet based IoT networks

Technical details

Dimensions 80mm x120mm x24mm
Weight G.W 77g
Battery Exclude

ECCN/HTS

HSCODE 8544422900

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    80%
     
     
    By

FAQ