SKU
327030027
Rating:
100% of 100
$0.60
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue
Need something to keep your tiniest stuff? This is the small size plastic storage box. Would be a useful keeper for your ornaments, screws, or earphones.
Features
  • Minimalist appearance
  • Good sealing performance
Specifications
  • Dimensions : 62*54*18mm
  • Material : Plastic

Technical details

Dimensions 90mm x60mm x20mm
Weight G.W 14g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.