SKU
327030026
Rating:
100% of 100
$1.00
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue

This is a credit-card-sized transparent plastic storage box. You may find it fit well with your microcontrollers, teabags, or a 90s style beeper.

Features
  • Specially-designed lock
  • Minimalistic appearance
  • Good sealing performance
Specifications
  • Dimensions: 91*67*30mm
  • Material : Plastic

Technical details

Dimensions 105mm x65mm x30mm
Weight G.W 32.7g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.