SKU
110990055
Rating:
100% of 100
$3.00
-
+

Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue

111.png

Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue.

This is a lovely momentary push button pack for your dash board or control panel. Each pack contains a set of six 12 mm colored domed push buttons. They are red, yellow, green, blue, black and white, which are great for different functions that need to be distinguished from each other. 
Features
  • Rich colors

  • Minimal size

  • Long life, 200,000+ cycles

Specifications
  • Diameter: 12mm

  • Degree of protection: IP67

  • Dielectric withstanding voltage: 2000VAC for 1min

  • Contact resistance: 5MΩ(maximum)

  • Life: 200,000 cycles+

  • Soldering requirement: 260°C for 5 sec

  • Operating temperature: -25°C - +65°C

Technical details

Dimensions 60mm x90mm x17.6mm
Weight G.W 24g
Battery Exclude

Part List

12mm Domed Push Button Pack 1

ECCN/HTS

HSCODE 8536500000
USHSCODE 8536509065
UPC 841454113478
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by