SKU
102990017
Rating:
96% of 100
$84.99
-
+
Papilio Pro, papilio, popilio pro

Papilio is an open source FPGA project intended for education, hobbyists, engineers or anyone interested in learning digital electronics in a friendly community.

As the currently most powerful development board in Papilio series, Papilio Pro is based on Xilinx Spartan 6 LX FPGA. It offers exciting new features over Spartan 3, including up to 48 massive I/O lines, dual channel USB, integrated JTAG programmer, 64Mb large SDRAM, and an efficient switching power supply.

Find more details about the new performance of Papilio Pro and comparison among Papilio One 250k, Papilio One 500k and Papilio Pro, please check out the product page over Gadget Factory.


Features

  • Spartan 6 LX9 FPGA (Datasheet)

  • High efficiency LTC3419 Step Down Dual Voltage Regulator (Datasheet)

  • Dual Channel FTDI FT2232 USB 2.0 Full Speed Interface (Datasheet)

  • 64Mbit Micron MT48LC4M16 SDRAM (Datasheet)

  • 64Mbit Macronix MX25L6445 SPI Flash (Datasheet)

  • 48 I/O pins arranged in a Papilio Wing form factor

  • 32Mhz Crystal Oscillator


Resources

Technical details

Dimensions 110mm x80mm x12mm
Weight G.W 34g
Battery Exclude

Part List

Papilio Pro 1

ECCN/HTS

HSCODE 8543709990
USHSCODE 8471500150
UPC 841454105169
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    80%
     

    Review by

    Posted on

  3.  
    Rating
    100%
    Built great, thanks!

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.