SKU
313010012
Rating:
80% of 100
$7.50
This is the original built-in Li-ion polymer rechargeable battery (Model: DPR326-01B) for the RF Explorer series (handheld digital spectrum analyzer)
This is the original built-in Li-ion polymer rechargeable battery (Model: DPR326-01B) for the RF Explorer series (handheld digital spectrum analyzer).

It is circularly rechargeable and has a high capacity for 16hs+ of continuous run. Also, this product presents high safety features. It is qualified by national standard, ensuring no fire or explosion danger even when over-charged, shorted or dropped.

It is the best choice as a substitution for the self-included battery of RF Explorer products.

Specifications
  • Rated Voltage: 3.7V


  • Normal Capacity: 1000mAh


  • Weight: 22g


  • Dimensions: 6.5mm*34.5mm*50mm


  • Operating Temperature: 0 ~45°C (Charging) / -20~60°C (Discharging)


Cautions


  1. Using the battery under direct sunlight may cause overheating, which could result in invalidation or fire.

  2. Battery should be charged with proper charger, in compliance with correct operation instructions.


  3. Do not discharge the battery continuously when it is fully charged.


Datasheet



If you'd like to buy or change the RF Explorer Battery, please click here.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 20g
Battery Lithium Cells / Batteries loose (bulk) UN3480-PI965

Part List

RF Explorer Replacement Battery 1

ECCN/HTS

HSCODE 8507600090
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.