SKU
313080004
$8.50
This is a robust custom inverter specially designed to enhance the performance of our EL Shield

This is a robust custom inverter specially designed to enhance the performance of our EL Shield. Compared to already on-sale EL Wire 2xAA Pocket Inverter and EL USB Inverter, this one has stronger driving ability up to 15m EL wire, a great assistant to help you fulfill fantastic EL patterns.



Features

  • High energy efficiency

  • Eliminate the flashing phenomenon

  • Stable output

Electrical Specifications

  • Input voltage : 5V DC

  • Output voltage : 110V AC

  • Maximum driving ability: 15m EL wire

Mechanical Specifications

  • Dimensions: 40mm x 32mm x 28mm

  • Wire Length: 30cm (input) and 15cm (output)

  • Interface: JST2.0

Technical details

Dimensions 70mm x60mm x34mm
Weight G.W 84g
Battery Exclude

ECCN/HTS

HSCODE 8504409999
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by