SKU
110990051
Rating:
93% of 100
$4.00
-
+
A clear laser-cut acrylic case kit for the ATX Breakout Board v1

A clear laser-cut acrylic case kit for the ATX Breakout Board v1.1. This case is designed to be simple, cheap, and easy to assemble. The ATX Breakout Board is sandwiched between two laser-cut acrylic sheets, and the whole assembly is held together with aluminum screws and standoffs.


Resources

If you encounter any problems when using this product, here is the forum from which you can get the technical support.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 61g
Battery Exclude

ECCN/HTS

HSCODE 3926909090
UPC 841454111917
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
    Good enclosure

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    80%
    Looks nice, doesn't fit over the power resistor As I mentioned with the breakout board review - if you need the power resistor then you'll need to find another way to make the case fit, because there just isn't enough space between the board and the lid to fit a power resistor in there. However if you lift the lid higher with longer standoffs then you can't get to the terminals to wrap wire around them and you're limited to just using banana plugs - and you have to reach down through the power switch hole to turn it on and off. Some more thought needs to go into this and the simplest solution I can see would be to just cut out the hole completely over the resistor rather than the fancy grille.

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.