SKU
104030000
$26.50
This product is avaliable on our Monthly Give-Away Episode 1 (November 2012) Click here to see details

PRODUCT DETAILS

The EL Shield is another easy-to-use shield for your control of EL devices, fits with Arduino and Seeeduino. You will be able to control 4 EL devices simultaneously and separately. The controlling method is as simple as controlling an LED. Driven by PWM, it can create a colorful and florid effect by controlling each EL wire according to your own programs.
ATTENTION:
  • Inverter is not included in this product. You still need one inverter to drive your EL devices.

  • Headers of this product is shipped unsoldered.


We recommend our custom Robust EL Inverter For EL Shield, it is able to drive EL wires as long as 15m, which provides various possibility for your design.

Features
  • 4 separate control ports

  • 4 EL wire adaptor lines included

  • Acrylic high voltage protective cap

  • Available with DC-DC external power for greater power supply efficiency

  • Applied with the external inverter, it can drive EL lines up to 15 meters

  • Using optocoupler and TRIAC to control


Application Ideas

  • Room decorations

  • Stage performances

  • Interactive installations


Technical details

Dimensions 100mm x55mm x10mm
Weight G.W 52g
Battery Exclude

Part List

EL Shield 1

ECCN/HTS

HSCODE 8543909000
USHSCODE 8419814010
UPC 841454110064

LEARN AND DOCUMENTS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ