SKU
104030004
Rating:
100% of 100
$19.90
-
+
Full screen resistive touch active range Backlight control through programming 65535 rich colors display Built-in SD card slot Compatible with standard Arduino/Seeeduino boards

This is a multifunctional Arduino/Seeeduino/Arduino Mega compatible resistive touch screen. It can be used as display device or sketch pad.Compared with the previous version, 2.8’’TFT Touch Shield V1.0, we replaced the screen driver with a more professional chip, ILI9341 driver, providing different pin-saving SPI communication without sacrificing the data transmitting speed. Due to the communication method change, programs developed for the original version need modifications before being transplanted to the new version. With a SD card module integrated also on this shield, this shield reserves great room for other expansions to your project.


Features

  • Big screen for easy and comfortable experience

  • Backlight controllable via programming

  • 65535 rich colors display

  • SPI pin-saving communication method

  • Full screen touch active range


Technical details

Dimensions 100mm x66mm x30mm
Weight G.W 56g
Battery Exclude

Part List

2.8 TFT Touch Shield V2.0 1

ECCN/HTS

HSCODE 9013803010
USHSCODE 8517700000
UPC 841454100560
FCC 1

2.8 TFT Touch Shield V2.0

Wiki of 2.8 TFT Touch Shield V2.0

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
    great value!

    Review by

    Posted on

  4.  
    Rating
    100%
    Perfect !!

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

  8.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by