SKU
102990046
$35.00
-
+
Compatible with Arduino, including Arduino shields Plugs in to Raspberry-Pi GPIO header Compatible with Raspberry Pi A+,B,B+ Wyolum

Alamode is an Arduino compatible development board that extends that lovin' feeling to the Raspberry Pi. With Raspberry Pi ‘A la Mode, you can write a program on the Pi in any language you want, to control or monitor your Arduino application, making Internet integration and control super easy. In addition you can even program the AlaMode directly from the Pi. Or, turning things around, think of Raspberry Pi as a highly capable ethernet and display shield for the Alamode!

Features

  • Fully compatible with Arduino, including Arduino shields

  • Plugs in to Raspberry-Pi GPIO header

  • Voltage safe – Bidirectional translator automagically converts between 3.3V for Raspberry-Pi and 5V for Arduino

  • Same form factor as Raspberry-Pi

  • 5V Micro-USB socket for Power In

  • Servo Headers with alongwith GND and 5V headers for easy connection of 3 wire servos

  • Micro-SD card for data storage and Arduino use

  • High precision RTC chip with battery backup (CR1632 battery not included). Possible to set time on Raspberry-Pi without Internet connection

  • Convenient headers for FTDI, ICSP, Analog Reference (3V3 or 5V0), GPS module,

  • Can be powered independently, or via the Raspberry-Pi 5V supply

  • Compatible with Raspberry Pi A+,B,B+.

Documents

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 39g
Battery Lithium Cells/Batteries packed with equipment UN3481 -PI966

Part List

Alamode - Arduino Compatible Raspberry Pi Plate 1

ECCN/HTS

HSCODE 8543909000
USHSCODE 85177000
UPC 841454100416
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.