SKU
101020030
Rating:
96% of 100
$9.90
-
+

Selectable detection modes High Precision Wide dynamic range Wide operating temperature range Programmable interrupt function

This module is based on the I2C light-to-digital converter TSL2561 to transform light intensity to a digital signal. Different from the traditional analog light sensor, as Grove - Light Sensor, this digital module features a selectable light spectrum range due to its dual light sensitive diodes: infrared and full spectrum. 


You can switch between three detection modes to take your readings. They are infrared mode, full-spectrum and human visible mode. When running under the human visible mode, this sensor will give you readings just close to your eye feelings.


Features

  • Selectable detection modes

  • high-resolution 16-Bit digital output at 400 kHz I2C Fast-Mode

  • Wide dynamic range: 0.1 - 40,000 LUX

  • Wide operating temperature range: -40°C to 85°C

  • Programmable interrupt function with User-Defined Upper and lower threshold settings


Applications

  • Ambient light sensing

  • Backlighting control for display panel

  • Keyboard illumination control


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

 

Technical details

Dimensions 24mm x20mm x9.8mm
Weight G.W 8g
Battery Exclude
Dynamic range: 0.1 - 40,000 LUX
Operating temperature range: -40℃ to 85℃

Part List

Grove - Digital Light Sensor 1

ECCN/HTS

HSCODE 9027900000
USHSCODE 90230000
UPC 841454108528
ROHS 1

RedHat Summit 2017 - Codestarter BOM

Red Hat Summit 2017 Codestarter Bill of Materials and setup instructions.

LinkIt smart 7688 basic tutorial #2:Measure light intensity--Describe Mraa I2C

I2C (Inter-Integrated Circuit) is a widely used protocol among peripherals. There are many actuators and sensors based on ,such as Humidity&Temperature sensor, 3-Axis accelerometer , OLED Display ,etc. The purpose of LinkIt ...

LinkIt smart 7688 basic tutorial #5:Use Grove - Digital Light Sensor--Describe how to use UPM

This tutorial is to introduced that how can we access some Grove module on linkit smart 7688 with UPM.UPM a high level repository for sensors use MRAA. The UPM provides software drivers wide variety of commonly used and actuators. These ...

A website to see the environment data around you

A website to see the environment data around you

MediaTek Open Source Hardware Plant Health Monitor

The MediaTek LinkIt 7688 and Duo is an innovative chipset with a high potential to move the internet of things space forward. Combined sensors boards available from Seeed maker can make any number Internet devices. This recipe focuses on ...

LinkIt One Rover

Network controlled autonomous rover - Design fase Simple Controlled Rover with sensors which is by computer program. I intend to do some Room mapping tests the ultra sonic & compass. I thought it would be also cool try ...

Grove - Digital Light Sensor

This module is based on the I2C light-to-digital converter TSL2561 to transform light intensity to a digital signal. Different from traditional analog light sensor, as Grove - Light Sensor, this digital module features a selectable light spectrum range du

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    nice

    Review by

    Posted on

  2.  
    Rating
    100%
    Well packaged with description.

    Review by

    Posted on

  3.  
    Rating
    80%
     

    Review by

    Posted on

  4.  
    Rating
    100%
    OK

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by