SKU
108100001
$33.00
Built-in Lithium Battery High Battery Capacity

This G1/2 micro hydro generator provides you clean and renewable electricity. With the help of the regulator circuit inside, the output of this generator is stable at 3.6V. And the capacity of battery is improved from 300mAh to 700mAh compared to the old version.

Time to replace the Li-po batteries in your waterside projects with the green and more accessible hydro power.

Features

  • Built-in Lithium Battery

  • Built-in Lipo Charging Circuit

  • Stabilized Voltage Ouput

  • High Battery Capacity

Specification

  • Working Pressure: < 2KGF

  • Pressure Drop: 0.4 Bar (3.0 L / Min )

  • Peak Current: 1.4 A

  • Stand-by Current: Max. 1.4A

  • Voltage Output: 3.6VDC --- 700mAh

  • Power Output: 125mW (4LPM)

  • Battery Capacity: 700mAh

  • Max. Flow: 20 L / Min ( 2KGF)

  • Water-resistance: IP4

  • High limited voltage: 4.3VDC

  • Dimensions: L 84.5 mm - W 64.5 mm - H 81 mm

  • Wire Length: 84 mm

  • Jack Type: JWT C2521 Terminal Plug

  • Connect Thread Gauge: G 1/2"

  • Weight: 195 &plusmn; 5g

  • Burst Pressure: 20KGF

  • Normal Operation Temp. 4 &deg;C~80 &deg;C

  • Max. Intermittent Operating Temp. 110 &deg;C max. 30 min

  • Generating Model: NACuM Core (PAT NO.DE202006004800)

  • Battery Type: Li-polymer Battery with PCM

Documents

Technical details

Dimensions 82.7mm x46mm x65mm
Weight G.W 227g
Battery Lithium Cells / Batteries contained in equipment UN3481 - PI967

ECCN/HTS

HSCODE 8501109990
USHSCODE 8501104060
UPC 841454113171
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by