SKU
101020040
$2.90
This IR Distance Interrupter features a high-sensitivity RFR-359F photoreflector to perform distance detection function

This IR Distance Interrupter features a high-sensitivity RFR-359F photoreflector to perform distance detection function. The photoreflector consists of a GaAs infared light emitting diode and a silicon planar phototransistor. When the infrared light emitted by the emitter gets reflected on a surface that blocked it, the phototransistor can pick up the signal for distance calculation. This module is panel mounted so that you can easily implement it on the surface of robots or other projects without wiring clutter. Also a potentiometer for adjustment and an indicator LED are arranged on the back for easy and clear use.

Features

  • High sensitivity photoreflector

  • Lightweight and compact

  • Panel mount design for clean and tidy implementation

  • Clear HID design: adjustment potentiometer and indicator LED

Application Ideas

  • Wanderer robots

  • RPM gauges

  • Approximation detection




Technical details

Dimensions 20mm x20mm x14.5mm
Weight G.W 6g
Battery Exclude

Part List

Grove - IR Distance Interrupter 1
Grove - Cable 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 90230000
UPC 841454108108
ROHS 1

Evil Pumpkin Robot

Halloween is coming, ready to make a Pumpkin Robot?

DIY--Desktop Football Score Indicator

A very useful DIY project for table footable hobbier.

Mp3/Rfid slot-in record player

Hi there! Why not to make something cool around an old "slot-in record player"? By following this recipe, you will transform it in an magical mp3 player, where the only thing to do for listening a song is to insert the beautiful record cover

LinkIt WiFi Terminal

Use wio link and grove - IR distance interrupter to build a LinkIt WiFi Terminal

Grove - IR Distance Interrupter v1.2

Wiki of Grove - IR Distance Interrupter v1.2

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by