SKU
110990101
Rating:
100% of 100
$9.50
-
+
This is a delightful stand holder of high quality for your RF Explorer

This is a delightful stand holder of high quality for your RF Explorer. The holder is made of robust laser cut blue acrylic, and has provisioned room for USB cable to connect to a PC. The USB cable can be connected from behind the holder or any of the two lateral large holes on each side. It’s even applicable for bulky USB cable with ferrite beads.

A pre-holed support at the bottom allows optionally securing the stand onto a bench for permanent position, convenient for faires, professional desks, etc.

Features


  • Sturdy 3mm Acrylic body


  • Secure support for your beloved RF explorer


  • Considerate design



Techsupport

For more info and to get started with your RF Explorer, visit the start page.

For questions and support, please visit https://support.rf-explorer.com

As for the software for RF Explorer series, please click the following logo for more information:


If you'd like to buy or change the RF Explorer Battery, please click here.


Technical details

Dimensions 110mm x110mm x18mm
Weight G.W 81g
Battery Exclude

Part List

RF Explorer Holder 1

ECCN/HTS

HSCODE 3926901000
UPC 841454103936
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    scanners seats perfectly and they are hi quality constructed. order 2 and the price and shipping was awesome. 6 days to the US.

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.