SKU
102990019
$32.00
Fubarino SD board, fubarino, fubarino sd, sd board,chipkit,microchip
The Fubarino SD board brings affordable, breadboard compatible high speed computing power to the Arduino-compatible chipKIT/MPIDE platform. It is able to run almost all Arduino sketches right out of the box at a great price, and includes more memory, speed, and I/O pins than a typical Arduino or clone. And it includes a microSD card slot for easy sketch access to huge file storage.

Features
  • PIC32MX440F256H - 256K Flash, 32K RAM @ 80MHz 32-bit MIPS core

  • MPIDE (Mulit Platform IDE - a fork of the Arduino IDE) supports Fubarino SD board out of the box

  • 45 Digital IO (many are 5V tolerant)

  • 15 Analog inputs (10-bit)

  • 2 hardware serial ports (UARTs) - one accessible on pins 28 (rx) and 29 (tx), the other on pins 8 and 9, plus a serial connection over USB (12Mbps)

  • Comes with headers for easy mounting on a breadboard

  • Directly compatible with 3.3V devices. No level converting necessary.

  • Small form factor - easy to integrate into your project

  • Great for projects that need two hardware serial ports plus a USB connection and file storate

  • Easy to program, no additional hardware is required to load sketches – just plug into a USB port and run MPIDE

  • Can be used as USB to microSD adapter

  • ICSP Header for use with optional Microchip hardware programmer/debuggers (like PICKit3, ICD3 or RealIce)

  • Can be powered through USB, or 2.3V to 13V DC input power

  • Extra power and ground pins for ease of wiring into your project

  • microSD slot connected to the PIC32 hardware SPI port for large file access from your sketches

  • USB bootloader (avrdude compatible) for seemless sketch uploading within MPIDE

Programming mode

Press and hold the PRG button while pressing and releasing the RESET button, then release the PRG button. This causes the Fubarino SD to enter programming mode. You must do this before you upload a new sketch from MPIDE.

Technical details

Dimensions 120mm x80mm x5.6mm
Weight G.W 13g
Battery Exclude

Part List

Fubarino SD 1

ECCN/HTS

HSCODE
UPC 841454109303
  • Resources

    • Fubarino SD v1.4 board and schematic (Eagle 6 format) - Github directory

    • Fubarino SD v1.4 schematic (PDF)

    • Fubarino SD v1.4 board layout (PDF)

    • Fubarino SD v1.4 BOM (Excel)

    • Fubarino SD Reference Manual (Word)

    • USB Bootloader (avrdude compatible) HEX file note: right click and select 'save as' to get the .HEX file - the board already comes with this bootloader pre-programmed

    • Factory Test sketch This sketch is what the factory uses to test the Fubarino SD board - right click and select 'save as'.

Fubarino SD Introduction

Fubarino SD is a small, easily breadboardable microcontroller board.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:34:57

    Yes! Absolutely. We built 100 of the Fubarino SD v1.4 boards (the ones that Seeed makes and sells here) with the MX795F512H and they worked great. However, using the more expensive chip raises the cost of the board quite a bit, as it is the most expens

    Answer by: admin on 2018-12-18 02:34:57