SKU
101020004
Rating:
100% of 100
$2.90
-
+
What does “P” mean? “P” is for “panel mount” in this product

What does “P” mean? “P” is for “panel mount” in this product. This Grove – Switch is a mini SPDT slide, great for “ON/OFF” situations. It’s such a reliable switch of great build quality that we adopt it on many of our boards. You should stock some for your Grove prototyping system.


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Technical details

Dimensions 20mm x20mm x9mm
Weight G.W 8g
Battery Exclude
Input Voltage 3.3V / 5V

Part List

Grove - Switch(P) 1

ECCN/HTS

HSCODE 8538900000
USHSCODE 8473.30.5100
UPC 841454107569
ROHS 1

Using a Switch to Open and Close a Relay

You will learn the value of a switch, with its High and Low function. In addition you will learn how to use a relay as an actuator.

Arduino BoomBox

An Arduino UNO will be used to control the Grove Serial MP3 player by sending it specific serial commands. The Grove Base Shield allows for the easy connection of Grove sensor modules to an Arduino UNO without the need for a breadboard. A sliding potentio

Grove - Switch(P)

This Grove – Switch is a mini SPDT slide, great for “ON/OFF” situations. It is such a reliable switch of great build quality that we adopt it on many of our boards. You should stock some for your Grove prototyping system.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
    basic switch There is a small amount of bounce when it switches states, but nothing problematic.

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.