SKU
322040003
Rating:
100% of 100
$30.00
-
+
PLA is an environmental-friendly polymer originally derived from crops as maize
PLA is an environmental-friendly polymer originally derived from crops as maize. Different from ABS, PLA has a firm glass transition temperature, around 60°C to 65°C, and requires a lower extruder temperature, around 180°C to 200°C. As for mechanical performance, PLA is dimensionally stable so that a heat bed can be eliminated, but PLA has a higher coefficient of friction at the same time so more adjustment is needed to avoid extruder jams.
Due to the different temperature requirements, make sure the extruder temperature is in the right range when shifting between ABS and PLA.
This material has been tested on RepRap, Makerbot, Mendel, Huxley UP! Printer, WeisTek, Thing-o-matic and Ultimaker.
Note: This product is priced for 1 spool (including 1kg filament), and free shipping policy is NOT apply to the 3D Printer Filament.


FEATURES

  • Environmental-friendly
  • Lower melting temperature
  • Dimensionally stable


SPECIFICATION

  • Print temperature: 190°C to 225°C
  • First layer temperature: 200°C
  • Print base material: MDF/Acrylic/PLA
  • Diameter: 1.75mm

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 1137g
Battery Exclude

ECCN/HTS

HSCODE
UPC 841454114642
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.