SKU
101020048
Rating:
100% of 100
$2.90
-
+
What does “P” mean? “P” is for “panel mount” in this product
What does “P” mean? “P” is for “panel mount” in this product. This Grove – Rotary Angle Sensor is a sister version of original Grove – Rotary Angle Sensor. They are identical except the Grove connecter is moved to the back so that you can easily use it as a neat and wire-free human interface device.

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Technical details

Dimensions 20mm x20mm x20mm
Weight G.W 10g
Battery Exclude

Part List

Grove - Rotary Angle Sensor(P) 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 8473.30.5100
UPC 841454107743
ROHS 1

Using Grove-Rotary Angle Sensor(P) to Control Grove LED

Using Arduino/Genuino 101 to control the brightness of an LED through Grove-Rotary Angle Sensor(P) .

Christmas Sous Vide Feast

As a foodie, I have always longed for some sous vide dishes. However I haven’t got a chance to try it yet. [Sous vide (/suːˈviːd/) comes from French, means "under vacuum", a method of cooking in which food is sealed in airtight then placed in a

Grove - Rotary Angle Sensor(P)

This is wiki for Grove - Rotary Angle Sensor(P).

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.