SKU
316010005
Rating:
80% of 100
$5.90
-
+

Grove - Servo is a bonus product for Grove lovers

111.png


New Grove - Smart Survey Survey.

Recently we are developing a whole new function Grove - Smart Survey with high integrated skills. We would like to hear from your regarding how important for your to let the new servo has certain functions. Would you please click the link and help to fill in a 3 minutes survey? Thank you! 


Grove - Servo is a bonus product for Grove lovers. We regulated the three-wire servo into a Grove standard connecter. You can plug and play it as a typical Grove module now, without jumper wires clutter. For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product. 

But if you feel like a proto servo, please check out EMAX 9g ES08A High Sensitive Mini Servo. They are the same model, both of good quality and burden-free price.
 
 
Documents
Please visit our wiki page for more info about this product.It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 60mm x60mm x14.5mm
Weight G.W 12.5g
Battery Exclude

Part List

Grove - Servo 1
Cable 1
Servos Horn 3
Screw 3

ECCN/HTS

HSCODE 8501101000
USHSCODE 8501206000
UPC 841454116059
ROHS 1

Lección 14 : Módulo servomotor de Grove.

En esta lección vamos a aprender como conectar y programar el módulo GROVE de servomotor.Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.

Lesson 14 : Servo motor Grove module.

In this lesson you will learn how to connect and program the servo grove module.Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
     

    Review by

    Posted on

Product Faqs


Sort by