
Screw shield is a wing-like shield that extends both sides of your Arduino or Arduino variants into sturdy and reliable screw terminal blocks.
On the digital pins side, it contains 18 terminals: 16 normal terminals and 2 extra GND. As to the Analog pins side, there are 16 terminals (12 normal terminals, 4 extra terminals for Vin, 2*GND and 5V) and 2 breakout through holes for 2 additional ADC pins. Sweetly, a special extension block for SPI interface is included in this product to make it a truly stackable shield for other shields like TFT touch screen to mount on.
Features
Arduino and Seeeduino compatible
Extra ADC though holes and SPI extension interface
Truly stackable
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 45g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543908885 |
UPC | 841454103714 |
Posted on
Posted on
Posted on
Product Faqs
Since the introduction of UNO R3, the Power set of stackable headers turn from 6-pin into 8-pin, with a new IOREF pin and another reserved pin, paving way for 1.0 pinout (http://arduin
Hi, thank you for your suggestion, we will consider its update.
Yes,you're righ!!Best Regards~~
Or you could sell the screw terminals by themselves - I'd buy a bag or two in my next order. They are very useful - although screw terminals do vibrate loose from time to time (it helps to use solid wire or well-tinned stranded), I like them better tha