SKU
102010000
Rating:
100% of 100
$45.00
-
+
Seeeduino Ethernet is a compact and multifunctional development platform, which merges data logging and processing, device control and Ethernet communication together into one
Seeeduino Ethernet is a compact and multifunctional development platform, which merges data logging and processing, device control and Ethernet communication together into one. It's armed with a MEGA328P chip and a Wiz5100: the former provides an Arduino controlling style and the latter provides TCP and UDP Ethernet communication ability. Plus integrated SD card module, it's convenient and neat for remote data logging, processing or transferring via network. It has minimal height RJ45 port and power jack to suit most of existing Arduino Shields. Two Grove ports are included to enable easy extensions of sensors and actuators.
Features
  • Integrating predominant features of Arduino,Ethernet Shield and SD Card Shield

  • Arduino controlling style

  • Standard RJ45 Ethernet jack

  • Indicator LEDs for internet connection

  • Easy to access reset button

  • Support up to 4 TCP/UDP network connections at the same time

  • Support Micro SD card

  • Operating voltage: 7 VDC - 13 VDC (9VDC Recommended)

An Open Software Ecosystem

We recognize that each project has different requirements and goals. As such we have worked to provide as much flexibility to developers as possible. Our quad-core solution allows us to run numerous software solutions. From the selection of algorithms, NLP services, smart assistants, operating systems, and more, we wish to support our users. If you have suggestions on what services you would like to see us officially support let us know on our forums, or if you enjoy the work yourself, submit a merge request to our github.

More Information
stock_type General