SKU
110990047
Rating:
93% of 100
$3.00
-
+
A clear laser-cut acrylic case kit for the Bus Pirate v3

A clear laser-cut acrylic case kit for the Bus Pirate v3.6. This case is designed to be simple, cheap, and easy to assemble. The Bus Pirate PCB is sandwiched between two laser-cut acrylic sheets, and the whole assembly is held together with aluminum screws and standoffs.

This is only compatible with Bus Pirate v3.6 that uses a DP6037 standard PCB template.


Resources

If you encounter any problems when using this product, here is the forum from which you can get the technical support.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 26g
Battery Exclude

ECCN/HTS

HSCODE 3926909090
UPC 841454111184
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Well made. Easy to assemble.

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    80%
    Good enclosure

    Review by

    Posted on

  4.  
    Rating
    80%
    Not compatible with the SOIC Version

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    80%
     

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

  8.  
    Rating
    100%
     

    Review by

    Posted on

  9.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by