SKU
104030003
Rating:
93% of 100
$5.90
-
+

4 digit red alpha-numeric display Grove compatible 8 adjustable luminance levels

4 digit display module is usually a 12 pin module. In this Grove module, we utilize a TM1637 to scale down the controlling pins into 2 Grove pins. It only takes 2 digital pins of Arduino or Seeeduino to control the content, even the luminance of this display. For projects that require of the alpha-numeric display, this can be a nice choice.

attention icon

Tip

We have released two 14-segment digital display, the Grove - 0.54‘’ Red Quad Alphanumeric Display and the Grove - 0.54" Red Dual Alphanumeric Display  They can display all the letters, their scope of application is much wider than this one.

 

Features

  • 4 digit red alpha-numeric display

  • Grove compatible

  • 8 adjustable luminance levels

Application Ideas

  • Time display

  • Stopwatch

  • Sensors input display

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

    

Technical details

Dimensions 40mm x20mm x12mm
Weight G.W 13g
Battery Exclude

Part List

Grove - 4-Digit Display 1

ECCN/HTS

HSCODE 9114909000
USHSCODE 8473305100
UPC 841454108801

Clock - Grove 4-digit Display Using Photon

Your first clock with 4 components, based on Grove and TM1637.

MSP430 Alarm Clock with Grove Modules

Create your own alarm clock using the MSP430F5529 LaunchPad and the SeeedStudio Grove Modules.

Grove - 4-Digit Display

Grove - 4-Digit Display module is a 12-pin module. In this module, we utilise a TM1637 to scale down the number of controlling pins to 2. That is to say, it controls both the content and the luminance via only 2 digital pins of Arduino or Seeeduino.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    80%
    great product, easy to use

    Review by

    Posted on

Product Faqs


Sort by