SKU
101020036
Rating:
100% of 100
$5.90
This slide potentiometer is a linear variable resistor with a total resistance of 10k

111.png


This slide potentiometer is a linear variable resistor with a total resistance of 10k. When you move the lever from one side to the other, its output voltage will range between 0 V to the VCC you apply. Three of four Grove pins are connected to VCC, GND and the ADC IN on the slide, while the remaining pin is connected to a green indicator LED. You can use the indicator LED to visually display the change on the potentiometer.

Features

  • 30 mm long slide length


  • Linear resistance taper


  • Grove compatible


Application Ideas

  • Voltage divider: a linear circuit that produces an output voltage as a fraction of its input voltage


  • HID for controlling panels


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 13g
Battery Exclude

Part List

Grove - Slide Potentiometer 1

ECCN/HTS

HSCODE 8533900000
USHSCODE 8473.30.5100
UPC 841454107644
ROHS 1

Raspberry pi music server

A first step to Raspberry Pi project

Grove-Slide Potentiometer

The Grove - Slide Potentiometer module incorporates a linear variable resistor with a maximum resistance of 10KΩ. When you move the slider from one side to the other, its output voltage will range from 0 V to the Vcc you apply. It connects to the other Gr

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:20:54

    Thank you for your reply. Well, I need some kind of fader cap for this, you know? Just like a Fader on a DJ mixer. I just need 5 of them. All the usual ones I tried didn't fit, because the sider is a little to thick... do you offer a fitting one? Thank you very much.

    Answer by: admin on 2018-12-18 02:20:54