SKU
104990052
$3.90
Find segments in digital displays an interesting material to create art work with? Then look no further than our seven-segment digital building blocks
Find segments in digital displays an interesting material to create art work with? Then look no further than our seven-segment digital building blocks. They allow you to design words, numbers, or unique patterns. One unit of this product includes 3 horizontal segments and 4 vertical segments, enough to build the number “8” or whatever else you think of. Order more if you want to make a larger pattern.
Features
  • Easy to assemble
  • RoHS compliant
  • ESD 2000 V
  • Free style display
Specification
  • Diameter : 11.5 mm
  • Power Dissipation Per Segment :45 mW
  • Reverse Voltage Per Segment:5 V
  • Forward Voltage Per Segment:7.2 V (I = 20 mA)
  • Continuous Forward Current Per Segment:25 mA
  • Peak Forward Current Per Segment:80 mA
  • Operating Temperature Range:-20 °C – 80 °C

Technical details

Dimensions 80mm x100mm x20mm
Weight G.W 28g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by