SKU
104990065
$8.90
A big sister to our EL tape, the EL panel is a similar item that comes in a 10 cm square format
A big sister to our EL tape, the EL panel is a similar item that comes in a 10 cm square format. You’ll notice when working with it that it shares some of the same features as the EL tape: flexibility, portability, and a beautiful soft glow. It can be used as backlight for an illuminated device, or a platform for paper-cutting artwork. Post it on a flat surface or wrap it around a curved surface. Use it in a project as a lighting element or attach it to a shirt. The options are amazing.
You need an inverter to drive the EL light, to control it, please pick up an EL Shield.
Features
  • No heat loss
  • Great backlight material
  • High efficiency (97%)
  • Does not emit UV light
  • Soft light that is not harsh on the eyes
  • Waterproof, except the connecter
  • The higher voltage EL USB inverter is recommended because it produces a stronger light
  • Able to be cut into other shape
Specifications
  • Dimension: 10 cm x 10 cm
  • Thickness: 0.4 mm - 1.0 mm
  • Operating Voltage: 100 V~ 220 V Optimum : 120 V
  • Operating Frequency: 50 Hz~ 5000 Hz Optimum: 1500 Hz - 2000 Hz
  • Static Capacitance: 6 nf/m (20 ° C, the RH <80%)
  • Brightness: 30 cd/m2 ~ 126 cd/m2 (at 120 V, 200 Hz ~ 2000 Hz)
  • Power: 108 mw m ~ 1032 mw/m (at 120 V, 200 Hz ~ 2000 Hz)
  • Life: approximately 8000 hours
  • Operating Temperature/Humidity: -10 °C ~ + 60 °C/RH < 90%
  • Storage Temperature/Humidity: -10 °C ~ + 60 °C/RH < 65%

Technical details

Dimensions 200mm x150mm x8mm
Weight G.W 12g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.