SKU
110990074
$2.00
You can use this box to store all the small parts, like the IC chips, capacitors, resistors, small screws, nuts, washers and lock washers etc
You can use this box to store all the small parts, like the IC chips, capacitors, resistors, small screws, nuts, washers and lock washers etc. The special designed ambient profiles ensure a secured connection with other boxes of the same or different sizes. This feature enables you to make your own box in any configuration you want.
Features
  • Dimension: 25 x 30 x 20mm
  • Inside dimension: 21 x 18 x 16mm

Technical details

Dimensions 125mm x30mm x22mm
Weight G.W 30g
Battery Exclude

ECCN/HTS

HSCODE 3923100090
UPC 841454102885
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.