SKU
101020008
Rating:
100% of 100
$2.99
-
+

The Grove - Moisture Sensor is a kind of soil moisture detector that can measures soil moisture for plants.

The Grove - Moisture Sensor is a kind of soil moisture detector that can measures soil moisture for plants.The soil moisture sensor consists of two probes that allow the current to pass through the soil and then obtain resistance values to measure soil moisture content. It can be used to decide if the plants in a garden need watering. It can be used in gardens to automate watering plants. It can be used very easily by just inserting the sensor into the soil and reading the output using ADC.

NOTE: This sensor is not hardened against contamination or exposure of the control circuitry to water and may be prone to electrolytic corrosion across the probes, please use it for PROTOTYPING ONLY. We also offer Grove - Capacitive Moisture Sensor with corrosion resistance.

Features

  • Easy to use

  • Grove compatible interface( u-blox version)

  • Soil moisture sensor based on soil resistivity meansurement

 

Applications

  • Botanical Gardening

  • Moisture Sensoring

  • Consistency Measurement

 

Technical details

Dimensions 60mm x20mm x6.35mm
Weight G.W 10g
Battery Exclude
Operating voltage 3.3~5V
Operating current 35mA
Sensor Output Value in dry soil 0~ 300
Sensor Output Value in humid soil 300~700
Sensor Output Value in water 700 ~ 950
PCB size 2.0cm X 6.0cm

Part List

Grove - Moisture Sensor 1
Grove Cable 1

ECCN/HTS

HSCODE 9025900090
USHSCODE 8473305100
UPC 841454107941
ROHS 1

ESP8266 & Seeed Moisture Sensor - Quick Start in 2 Mins

Explains how to use Grove Moisture sensor with Mongoose OS on ESP8266 NodeMCU. Solderless, in less than 2 minutes and a simple JavaScript!

Plant Monitoring System using AWS IoT

If you plan on a vacation, here is a great project to track the temperature and soil moisture of your Plant using dweet.io and AWS IoT.

Irrigation Control System Based On Wio Node

We always wanted to bulid a project that can control many nodes for Green house Irrigation System, but never found the right solution.

Grove Smart Plant Care Kit

Grove Smart Plant Care Kit

DIY an Automatic Plant Watering Device

A plant care device that can take care of your plant when you are not home

Grove - Moisture Sensor

This Moisture Senor can be used for detecting the moisture of soil or judge if there is water around the sensor, let the plant in your garden able to reach out for human’s help when they are thirsty.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by