SKU
313070001
Rating:
95% of 100
$11.95
-
+
Solar energy transformation efficiency at 17% Suitable for outdoor environments 2mm JST connecter

This solar panel is made of single-crystal material that performs high solar energy transformation efficiency at 17%. It has a fine resin surface and sturdy back suitable for outdoor environments. A 2mm JST connecter is attached to the penal, which makes it perfect to team up with most of our can-use-solar-power-supply boards, like Seeeduino microcontroller series, Lipo Rider charging boards series and XBee carrier WSN products series.


The typical open circuit voltage is around 5V, depending on light intensity. In those bright summer days with clear sky and big sun, the peak OC voltage can rush up to 10V. To prevent any damage to boards that accept a narrow range of input voltage, like Lipo Rider, it’s recommended to check whether the OC voltage is safe before any connection.


Features

  • Dimensions: 160x138x2.5(±0.2) mm

  • Typical voltage: 5.5V

  • Typical current: 540mA

  • Open-circuit voltage: 8.2 V

  • Maximum load voltage: 6.4V


Technical details

Dimensions 160mm x138mm x2.5mm
Weight G.W 104g
Battery Exclude

Part List

3W Solar Panel 138X160 1

ECCN/HTS

HSCODE 8541402000
USHSCODE 8541.40.6015
UPC 841454116424
ROHS 1

3W Solar Panel 138X160

Wiki of 3W Solar Panel 138X160

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    80%
    Great Value in a 3W Panel I have been buying these from Adafruit and paying much more. This panel seems to work well and is keeping my project running. I have installed it permanently in our local park and will see how it holds up over time. Mounting can be an issue as there is only a thin back-board and no mounting screws so I glued a piece of angle aluminum with a 1/4 20 camera mount adapter. Then I used a trail camera tree mount to attach to the tree. So far, so good.

    Review by

    Posted on

Product Faqs


Sort by