SKU
101020056
Rating:
80% of 100
$7.90
-
+

Fast response Adjustable sensitivity Detects LPG, natural gas, town gas etc. Useful for gas leakage detection Grove compatible interface

attention icon

Tip

We've released the Seeed Gas Sensor Selection Guide, it will help you choose the gas sensor that best suits your needs.

The Grove - Gas Sensor(MQ5) module is useful for gas leakage detecting(in home and industry). It can detect LPG, natural gas, town gas and so on. Based on its fast response time. measurements can be taken as soon as possible. Also the sensitivity can be adjusted by the potentiometer.

attention icon

Note

Hot-swapping the grove may lead to IC burnout, please turn off the power of the main board before swapping grove.


Technical details

Dimensions 130mm x90mm x20mm
Weight G.W 17g
Battery Exclude

Part List

Grove - Gas Sensor(MQ5) 1
Grove - cable 1

ECCN/HTS

HSCODE 9027900000
USHSCODE 90230000
UPC 841454108337
ROHS 1

Grove - Gas Sensor(MQ5)

he Grove - Gas Sensor(MQ5) module is useful for gas leakage detection (in home and industry). It is suitable for detecting H2, LPG, CH4, CO, Alcohol. Due to its high sensitivity and fast response time, measurements can be taken as soon as possible. The se

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    40%
    Did not work

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.