SKU
110990027
Rating:
100% of 100
$2.90
-
+
The Universal 4 Pin Buckled Cable is made for the Grove System to connect all of the Twigs to the Stem - Basic Shield or to other Twig compatible boards for quick prototyping

The Universal 4 Pin Buckled Cable is made for the Grove System to connect all of the Twigs to the Stem - Basic Shield or to other Twig compatible boards for quick prototyping. As a lot of users ask for different length of cables, so we made the 5cm, 20cm, 30cm, 40cm and 50cm cables for different applications.


The 20cm cable is in default included in the Grove - Starter Bundle.


Documents

Please visit our wiki page for more info about this product.It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 21g
Battery Exclude

Part List

Grove - Universal 4 Pin Buckled 20cm Cable 5

ECCN/HTS

HSCODE 8544421100
UPC 841454107460
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
    Very useful.
    Well packaged.

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

  8.  
    Rating
    100%
     

    Review by

    Posted on

  9.  
    Rating
    100%
     

    Review by

    Posted on

  10.  
    Rating
    100%
     

    Review by

    Posted on

  11.  
    Rating
    100%
     

    Review by

    Posted on

  12.  
    Rating
    100%
    Excellent Seller and Product !!! THANKS !!! ++++++++++++

    Review by

    Posted on

  13.  
    Rating
    100%
     

    Review by

    Posted on

  14.  
    Rating
    100%
    As per product descriptions None

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.