SKU
101020028
Rating:
100% of 100
$5.90
-
+
Grove Compatible 5V/3.3V Compatible Analog Output

Grove - Thumb Joystick is a Grove compatible module which is very similar to the 'analog' joystick on PS2 (PlayStation 2) controllers. Two direction movements will output different analog signals as they are actually two potentiometers. The resistor is ~10k for each.


The joystick also has a push button that can be used for special applications. When the module is in working mode, it outputs two analog values representing two directions. The value is restricted in a smaller range (e.g 200~700)compared to the normal joystick that is around 1023 when the button is pushed, so that the MCU can detect the action of pressing.


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Features

  • Grove Compatible, with 4pin universe 2.0mm connector

  • 5V/3.3V Compatible

  • Analog Output(Maximal value will be got when the button is pushed)

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 17g
Battery Exclude

Part List

Grove - Thumb Joystick 1
Grove Cable 1

ECCN/HTS

HSCODE 9504509900
USHSCODE 8473305100
UPC 841454107514
ROHS 1

Build a Custom Minecraft Controller

Build a Custom Minecraft Controller With the GrovePi.

Raspberry pi music server

A first step to Raspberry Pi project

DIY Snake Game

I've always wanted to program a Snake game, and today I did the Snake game to share everyone.

DIY a Raspberry Game - 2048

In this project, we rewrote the game 【2048】in Python on Raspberry Pi, and made a little change with it. The numbers in the grid are swapped with a series of words that explain the the process of 【how does an idea become a real product in the market】

Grove - Thumb Joystick

Wiki of Grove - Thumb Joystick

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Well packaged with description.

    Review by

    Posted on

  2.  
    Rating
    100%
    Excellent Seller and Product !!! THANKS !!! ++++++++++++

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.