SKU
321070014
Rating:
97% of 100
$4.29
-
+
This is an interface cable for the Bus Pirate V3, designed to connect to its 2x5 I/O header

This is an interface cable for the Bus Pirate V3, designed to connect to its 2x5 I/O header. The cable's connector is composed of two rows of five 0.1" spaced pins; it's also polarized, as is the mating connector on-board the Bus Pirate, so you can only connect the cable in one direction. The leads of the cable are terminated with female ends to mate with test hooks (Not available yet, coming soon)


The pin-out of the connector is documented here.

Technical details

Dimensions 90mm x50mm x12.8mm
Weight G.W 9g
Battery Exclude

ECCN/HTS

HSCODE 8544422900
UPC 841454114802
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
    Looks good.

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.