SKU
109990010
Rating:
90% of 100
$129.00
-
+

RF Explorer is a handheld digital spectrum analyzer, a very affordable tool for work in all ISM popular frequency bands. 

RF Explorer is a handheld digital spectrum analyzer, a very affordable tool for work in all ISM popular frequency bands. It is based on a highly integrated frequency synthesizer which offers high performance, compact size, low consumption and low cost.


It has been designed to be used equally well outdoor and indoor, and can be connected to a PC for extra functionality using standard mini-USB 2.0 connector.


This model comes with a nice dual band telescopic 144/430MHz wideband telescopic antenna.

Features

  • Pocket size and light weight

  • Solid aluminum metal case

  • Spectrum Analyzer mode with Peak Max and Hold, Normal, Overwrite and Averaging modes

  • Lifetime free firmware upgrades available, open to community requested features

  • High capacity Lipo for 16hs+ of continuous run, rechargeable by USB

  • Windows PC client Open Source

  • Can be extended with internal Expansion Modules for additional band and functionality

  • Wide band coverage to all popular sub-1Ghz ISM bands, including 315MHz, 433MHz, 868MHzand • 915MHz, also including UHF TV, 70cm and 33cm HAM radio, GSM, etc. Any frequency from 240MHz to 960MHz is covered.

Note: this unit does not include RF Generator functionality, only Spectrum Analyzer functionality is available.


Tech Support

This product is designed by RF-Explorer,

  • For more info and to get started with your RF Explorer, visit the start page.

  • For questions and support, please visit https://support.rf-explorer.com.

  • For the software for RF Explorer series, please click the following logo for more information: 

 


If you'd like to buy or change the RF Explorer Battery, please click here.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 284g
Battery Lithium Cells / Batteries contained in equipment UN3481 - PI967
Frequency band 240 - 960 MHz
Frequency span 112KHz - 100MHz
Amplitude resolution 0.5dBm
Dynamic range -115dBm to 0dBm
Absolute Max input power +5dBm
Average noise level (typical) -110dBm
Frequency stability and accuracy (typical) +-10ppm
Amplitude stability and accuracy (typical) +-3dBm
Frequency resolution 1Khz
Resolution bandwidth (RBW) automatic 2.6Khz to 600Khz
Weight 185g
Size 113x70x25 mm

Part List

RF Explorer model WSUB1G 1
Nagoya NA-773 wideband telescopic antenna 1

ECCN/HTS

HSCODE 9030401000
USHSCODE 9030890100
UPC 841454103912

RF Explorer Software

RF Explorer is a remarkable diagnostic tool used for monitoring and troubleshooting wireless systems and communications. It is a new series of low-cost, portable, RF spectrum analyzers designed by Ariel that are available in a variety of frequency ranges.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    80%
    Nice tool Affordable spectrum analyzer. Enough for mid performances, I use it to coordinate arround 25 microphone and personal in-ear systems and I have good results. Maybe de USB could be in one side instead of down, so you have nowhere to leave it.

    Tip: Shure mics clip such as SM57's fits perfect to handle it.

    Review by

    Posted on

Product Faqs


Sort by